1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO AVM-01 Vane 45m/s Max Air Velocity, Air Velocity Anemometer

ROTATING VANE ANEMOMETER

RS PRO AVM-01 Vane 45m/s Max Air Velocity, Air Velocity Anemometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,232.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Measurement Parameters = Air Velocity
Maximum Air Velocity = 45m/s
Best Air Velocity Accuracy = ±3 %
Air Velocity Resolution = 0.1m/s
Probe Type = Vane
Maximum Temperature = +60°C
Temperature Measurement Resolution = 0.1°C
Best Temperature Measurement Accuracy = ±0.8 °C
Power Source = Battery
Battery Type = 9V
Battery Life = 50 h
Weight = 350g
Height = 168mm
Maximum Operating Temperature = +60°C

 
Part Number
1232202
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,232.00

ROTATING VANE ANEMOMETER 1 Piece(s) 8 Day(s)

Loading...

  1. 1