1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO RS-9680 Air Quality Meter, Battery-powered

RS-9680 PARTICLE COUNTER

RS PRO RS-9680 Air Quality Meter, Battery-powered
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,261.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Power Source = Battery
Battery Type = Rechargable NiMH
Battery Life = 5 h
Minimum Operating Temperature = 0°C

 
Part Number
1746575
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,261.00

RS-9680 PARTICLE COUNTER 1 Piece(s) 8 Day(s)

Loading...

  1. 1