RS PRO Steel Galvanised J Hook, 10mm

Brand :
RS Pro
Caution
Product Description
Specifications
Hook Type = J Hook
Material = Steel
Finish = Galvanised
Length = 53mm
Shoulder = Yes

Specifications
Hook Type = J Hook
Material = Steel
Finish = Galvanised
Length = 53mm
Shoulder = Yes
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.