RS PRO Electronic Tyre Tread Depth Gauge

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Lightweight robust construction
    Carbon Fibre Composite: Gauge Body and Probe
    Range: 0 – 25mm / 1”
    Resolution: 0.01mm / 0.0005”
    Accuracy: ± 0.2mm
    3 Button operation:
    On / Off
    Inch / Metric
    Zero Set
    Power: 1 x 3V Lithium battery CR2032
    Auto power off after 4 minutes

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RS PRO Electronic Tyre Tread Depth Gauge | RS Pro | MISUMI Thailand