1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 1/2 in Square Drive Dial Torque Wrench, 16 to 80Nm

TORQUE WRENCHES

RS PRO 1/2 in Square Drive Dial Torque Wrench, 16 to 80Nm
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 29,569.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Torque Range = 16 → 80Nm
Drive Shape = Square
Drive Size = 1/2 in
Type = Dial
Overall Length = 435 mm
Accuracy = ±3 %
Scale Graduations = 2Nm

 
Part Number
815515 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 29,569.51

฿ 19,713.99

TORQUE WRENCHES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 815515 in the RS PRO 1/2 in Square Drive Dial Torque Wrench, 16 to 80Nm series.