RS PRO Adjustable Spanner, 150 mm Overall Length, 20mm Max Jaw Capacity (200-6021)

Brand :
RS Pro
Caution
Product Description
Specifications
Jaw Capacity = 20mm
Non Sparking = No
Finish = Phosphate
Material = Carbon Steel

Specifications
Jaw Capacity = 20mm
Non Sparking = No
Finish = Phosphate
Material = Carbon Steel
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.