1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Surface Gauge, 9.5 To 57.15mm Base

SURFACE GAUGES

RS PRO Surface Gauge, 9.5 To 57.15mm Base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,752.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Base Dimensions = 9.5 To 57.15mm
Base Height = 27.5mm
Base Length = 82mm
Base Width = 63mm

 
Part Number
2300129
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,752.00

SURFACE GAUGES 1 Piece(s) 8 Day(s)

Loading...

  1. 1