1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Microwave Microwave Detector

MICROWAVE DETECTOR

RS PRO Microwave Microwave Detector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,631.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Radiation Type = Microwave
Power Source = Battery
Battery Type = 9V
Dimensions = 60 x 42 x 160mm
Weight = 151g
Height = 160mm
Length = 60mm
Maximum Frequency = 2.45GHz
Maximum Operating Temperature = +50°C
Minimum Operating Temperature = 0°C

 
Part Number
1938685
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,631.00

MICROWAVE DETECTOR 1 Piece(s) 8 Day(s)

Loading...

  1. 1