1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO RF Field Emission Detector

RF FIELD EMISSION DETECTOR

RS PRO RF Field Emission Detector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,928.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Radiation Type = RF Field
Power Source = Battery
Battery Type = 9V
Battery Life = 15 h
Dimensions = 60 x 60 x 195mm
Weight = 200g
Height = 195mm
Length = 60mm
Maximum Frequency = 3.5GHz
Maximum Operating Temperature = +50°C
Minimum Frequency = 50 MHz
Width = 60mm

 
Part Number
1065307
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,928.00

RF FIELD EMISSION DETECTOR 1 Piece(s) 8 Day(s)

Loading...

  1. 1