1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Pressure Mat Surface Mount 250mA, 25V DC

PRESSURE MAT SURFACE MOUNT

RS PRO Pressure Mat Surface Mount 250mA, 25V DC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 799.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Mounting Type = Surface Mount
Switch Configuration = Normally Open
Switching Current = 250mA
Switching Voltage = 25V dc
Depth = 3 mm
Height = 720 mm
Width = 390mm

 
Part Number
9184750 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 799.92

฿ 564.66

PRESSURE MAT SURFACE MOUNT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9184750 in the RS PRO Pressure Mat Surface Mount 250mA, 25V DC series.