1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Door and Window Switch Surface Mount 500mA, 140V AC/DC

DOOR AND WINDOW SWITCH

RS PRO Door and Window Switch Surface Mount 500mA, 140V AC/DC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 470.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Mounting Type = Surface Mount
Switch Configuration = Normally Open
Switching Current = 500mA
Switching Voltage = 140V AC/DC
Operating Gap = 20mm
Colour = White
Depth = 14 mm
Height = 14 mm
Width = 60mm

 
Part Number
9182678 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 470.49

฿ 332.12

DOOR AND WINDOW SWITCH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9182678 in the RS PRO Door and Window Switch Surface Mount 500mA, 140V AC/DC series.