1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Stainless Steel Round No Touch Button, 30 x 85mm

ROUND NO TOUCH BUTTON

RS PRO Stainless Steel Round No Touch Button, 30 x 85mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,146.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Legend = Door Release
Button Form = Round
Button Material = Stainless Steel
Current Rating = 5 A @ 24 Vdc
Depth = 30 mm
Height = 85 mm
Width = 85mm

 
Part Number
1924567 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,146.36

฿ 2,097.68

ROUND NO TOUCH BUTTON 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1924567 in the RS PRO Stainless Steel Round No Touch Button, 30 x 85mm series.