1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Blue Water Filter Housing, 3/4in, BSP, 5 bar

WATER FILTER HOUSING

RS PRO Blue Water Filter Housing, 3/4in, BSP, 5 bar
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,426.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Compatible Cartridges = DWFK 10 in Length
Colour = Blue
Maximum Flow Without Cartridge = 50L/min
Inlet & Outlet Connection = 3/4 in BSP
Maximum Working Pressure = 8 bar
Inlet & Outlet Size = 3/4in
Inlet & Outlet Thread Standard = BSP

 
Part Number
7382716 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,426.23

฿ 3,617.67

WATER FILTER HOUSING 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7382716 in the RS PRO Blue Water Filter Housing, 3/4in, BSP, 5 bar series.