1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Foldable Flatbed Steel Platform Trolley, 810 x 470 x 730mm, 150kg Load

PLATFORM TROLLEYS

RS PRO Foldable Flatbed Steel Platform Trolley, 810 x 470 x 730mm, 150kg Load
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,856.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Load Capacity = 150kg
Truck Style = Flatbed
Platform Material = Steel
Number of Platforms = 1
Dimensions = 810 x 470 x 730mm
Wheel Diameter = 100mm
Foldable = Yes
Frame Material = Steel
Height = 810mm
Length = 730mm
Width = 470mm

 
Part Number
251952 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,856.60

฿ 2,571.20

PLATFORM TROLLEYS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 251952 in the RS PRO Foldable Flatbed Steel Platform Trolley, 810 x 470 x 730mm, 150kg Load series.