1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Drill Vice x 32.5mm 100mm x 100mm, 7.8kg

DRILL VICE

RS PRO Drill Vice x 32.5mm 100mm x 100mm, 7.8kg
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 14,774.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Vice Type = Drill Vice
Jaw Width = 100mm
Jaw Opening = 100mm
Jaw Depth = 32.5mm
Mounting = Bolts
Weight = 7.8kg

 
Part Number
8296145 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 14,774.97

฿ 9,850.47

DRILL VICE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8296145 in the RS PRO Drill Vice x 32.5mm 100mm x 100mm, 7.8kg series.