RS PRO 24 Piece HSS Thread Tap & Die Set

Brand :
RS Pro
Caution
Product Description
Specifications
Maximum Die Size = 3/16 in BSW
Minimum Tap Size = 1/2 in BSW
Maximum Tap Size = 3/16 in BSW
Minimum Die Size = 1/2 in BSW
Number of Pieces = 24
Material = HSS