1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 19 piece Thread Repair Kit

THREAD REPAIR KITS

RS PRO 19 piece Thread Repair Kit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,977.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features and Benefits
Repairs stripped or damaged internal threads
Different kits available to repair threads from M2.5 to M12
No engineering experience needed
Protects tapped threads against wear and tear
Stored in a handy durable carry case

Specifications
Number of Pieces: 19 Pieces
Set Contents: 4.1mm HSS Drill Piece, Installation Mandrel, M4 x 0.7 HSS STI Tap, Tang Break-Off Tool, Thread Inserts: 5 each of 1.0D' 1.5D' 2.0D

 
Part Number
9172508 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,977.57

฿ 1,318.45

THREAD REPAIR KITS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9172508 in the RS PRO 19 piece Thread Repair Kit series.