1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO T-Handle Tap Wrench Tap Wrench Steel M1.5 To M4

T-HANDLE TAP WRENCH STEEL

RS PRO T-Handle Tap Wrench Tap Wrench Steel M1.5 To M4
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 824.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = T-Handle Tap Wrench
Thread Size = M1.5 To M4
Material = Steel
Finish = Chrome

 
Part Number
230-0112 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 824.69

฿ 582.15

T-HANDLE TAP WRENCH STEEL 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 230-0112 in the RS PRO T-Handle Tap Wrench Tap Wrench Steel M1.5 To M4 series.