1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Left Hand Thread Thread Die, M6 x 1mm Pitch, 20.63mm od

THREAD DIE

RS PRO Left Hand Thread Thread Die, M6 x 1mm Pitch, 20.63mm od
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 896.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Thread Size = M6
Pitch = 1mm
Outside Diameter = 20.63mm
Thickness = 6.35mm
Material = HSS
Left Hand Thread = Yes

 
Part Number
6680750 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 896.21

฿ 632.63

THREAD DIE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6680750 in the RS PRO Left Hand Thread Thread Die, M6 x 1mm Pitch, 20.63mm od series.