RS PRO HSS M10 Straight Flute, Plug Threading Tap

Brand :
RS Pro
Caution
Product Description
Specifications
Thread Size = M10
Type = Straight Flute, Plug
Pitch = 1.5mm
Thread Standard = Metric
Number of Pieces = 1
Hand/Machine Tap = Hand Tap

Specifications
Thread Size = M10
Type = Straight Flute, Plug
Pitch = 1.5mm
Thread Standard = Metric
Number of Pieces = 1
Hand/Machine Tap = Hand Tap
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.