RS PRO HSS 3/8-16 Straight Flute Threading Tap, 70 mm Length

Brand :
RS Pro
Caution
Product Description
Specifications
Thread Size = 3/8-16
Type = Straight Flute
Thread Standard = UNC
Number of Pieces = 1
Hand/Machine Tap = Hand Tap
Shank Diameter = 7 mm