RS PRO HSS 1/4-28 Straight Flute Threading Tap, 56 mm Length

Brand :
RS Pro
Caution
Product Description
Specifications
Thread Size = 1/4-28
Type = Straight Flute
Thread Standard = UNF
Number of Pieces = 1
Hand/Machine Tap = Hand Tap
Shank Diameter = 6 mm