RS PRO HSS #10-24 Spiral Point Threading Tap, 58 mm Length

Brand :
RS Pro
Caution
Product Description
Specifications
Thread Size = #10-24
Type = Spiral Point
Thread Standard = UNC
Number of Pieces = 1
Hand/Machine Tap = Machine Tap
Shank Diameter = 5 mm