RS PRO PP Storage Bin, 500mm x 500mm, Grey, Red

Brand :
RS Pro
Caution
Product Description
Specifications
Type = Bench Stand
Bin Material = PP
Overall Height = 500mm
Overall Width = 500mm
Colour = Grey, Red

Specifications
Type = Bench Stand
Bin Material = PP
Overall Height = 500mm
Overall Width = 500mm
Colour = Grey, Red
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.