1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO PP Storage Bin, 132mm x 150mm, Black【10 Pieces Per Package】

PP STORAGE BIN

RS PRO PP Storage Bin, 132mm x 150mm, Black
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,016.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Storage Bin
Bin Material = PP
Overall Height = 132mm
Overall Width = 150mm
Overall Depth = 240mm
Colour = Black
Compatible Bin Size = 3
Series = Recycled Economy, Stacking Recycled Economy

 
Part Number
9096915 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,016.17

฿ 1,344.18

PP STORAGE BIN 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9096915 in the RS PRO PP Storage Bin, 132mm x 150mm, Black series.