RS PRO PP Storage Bin, 130mm x 205mm, White

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Type = Storage Bin
    Bin Material = PP
    Overall Height = 130mm
    Overall Width = 205mm
    Overall Depth = 350mm
    Colour = White
    Compatible Bin Size = 4
    Series = Recycled Economy, Stacking Recycled Economy

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RS PRO PP Storage Bin, 130mm x 205mm, White | RS Pro | MISUMI Thailand