1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO PP Louvre Panel Storage Unit, 438mm x 457mm, Blue, Green, Red, Yellow

PP LOUVRE PANEL STORAGE UNIT

RS PRO PP Louvre Panel Storage Unit, 438mm x 457mm, Blue, Green, Red, Yellow
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,117.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Louvred Panel
Bin Material = PP
Overall Height = 438mm
Overall Width = 457mm
Colour = Blue, Green, Red, Yellow

 
Part Number
2237456 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,117.49

฿ 2,745.13

PP LOUVRE PANEL STORAGE UNIT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2237456 in the RS PRO PP Louvre Panel Storage Unit, 438mm x 457mm, Blue, Green, Red, Yellow series.