1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Conductive Plastic ESD Bin, L240 x W150 x H132 mm【5 Pieces Per Package】

POLYPROPYLENE ESD BIN

RS PRO Conductive Plastic ESD Bin, L240 x W150 x H132 mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,965.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Material Properties = Conductive
Material = Plastic
Height = 130mm
Length = 150mm
Width = 240mm
Dissipative = Yes
Conductive = Yes
Anti-Static = Yes
Static Shielding = Yes
Complies with EN 61340-5-1 = Yes
For Use With = Cabinets, Shelving, Topstore Louvered Panels

 
Part Number
550331 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 3,965.51

฿ 2,643.81

POLYPROPYLENE ESD BIN 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 550331 in the RS PRO Conductive Plastic ESD Bin, L240 x W150 x H132 mm series.