RS PRO Conductive Conductive B Flute Cardboard ESD Box, 394 x 318 x 64 mm

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Material Properties = Conductive
    Height = 64mm
    Length = 394mm
    Width = 318mm
    Dissipative = No
    Conductive = Yes
    Anti-Static = No
    Static Shielding = Yes
    Complies with EN 61340-5-1 = Yes
    Surface Resistivity Range = 10.6Ω

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RS PRO Conductive Conductive B Flute Cardboard ESD Box, 394 x 318 x 64 mm | RS Pro | MISUMI Thailand