1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Conductive Carbon, Polypropylene ESD Box, 229 x 126 x 23 mm

ESD BOX

RS PRO Conductive Carbon, Polypropylene ESD Box, 229 x 126 x 23 mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,078.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Material Properties = Conductive
Height = 23mm
Length = 229mm
Width = 126mm
Dissipative = No
Conductive = Yes
Anti-Static = No
Static Shielding = Yes
Complies with EN 61340-5-1 = Yes
Surface Resistivity Range = 10.6Ω

 
Part Number
4201386 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,078.44

฿ 761.27

ESD BOX 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 4201386 in the RS PRO Conductive Carbon, Polypropylene ESD Box, 229 x 126 x 23 mm series.