1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Conductive Carbon, Polypropylene ESD Box, 111 x 86 x 17 mm【5 Pieces Per Package】

ESD BOX

RS PRO Conductive Carbon, Polypropylene ESD Box, 111 x 86 x 17 mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,194.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Material Properties = Conductive
Height = 17mm
Length = 111mm
Width = 86mm
Dissipative = No
Conductive = Yes
Anti-Static = No
Static Shielding = Yes
Complies with EN 61340-5-1 = Yes
For Use With = ICs and Small Components

 
Part Number
550886 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,194.45

฿ 1,463.04

ESD BOX 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 550886 in the RS PRO Conductive Carbon, Polypropylene ESD Box, 111 x 86 x 17 mm series.