1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 76L Grey PP Large Euro Containers, 400mm x 400mm x 600mm

STORAGE BOXES

RS PRO 76L Grey PP Large Euro Containers, 400mm x 400mm x 600mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,252.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Height = 400mm
Width = 400mm
Depth = 600mm
Volume Capacity = 76L
Colour = Grey
Box Size = Large
Material = PP
Stackable = Yes

 
Part Number
1631907 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,252.72

฿ 3,501.99

STORAGE BOXES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1631907 in the RS PRO 76L Grey PP Large Euro Containers, 400mm x 400mm x 600mm series.