1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 10L Grey PP Small Euro Containers, 120mm x 300mm x 400mm

STORAGE BOXES

RS PRO 10L Grey PP Small Euro Containers, 120mm x 300mm x 400mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 818.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Lid Type = Removable
Height = 120mm
Width = 300mm
Depth = 400mm
Volume Capacity = 10L
Colour = Grey
Box Size = Small
Lockable = No
Material = PP
Vented = No
Stackable = Yes
Euro Box = Yes

 
Part Number
7259158 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 818.59

฿ 577.84

STORAGE BOXES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7259158 in the RS PRO 10L Grey PP Small Euro Containers, 120mm x 300mm x 400mm series.