RS PRO 8 Piece, 1/2 in Socket Set

Brand :
RS Pro
Caution
Product Description
Specifications
Drive Size = 1/2 in
Set Type = Socket Set
Drive Type = Square
Number of Pieces = 8
Finish = Chrome
Material = Chrome Vanadium Steel
Set Contents = Sockets (8)