RS PRO 66 Piece, 1/2 in, 1/4 in Socket Set

Brand :
RS Pro
Caution
Product Description
Specifications
Drive Size = 1/2 in, 1/4 in
Set Type = Non-Impact Socket Set
Drive Type = Square
Number of Pieces = 66
Finish = Chrome
Material = Chrome Vanadium Steel