RS PRO 61 Piece Socket Set, 1/2 in, 1/4 in, 3/8 in Square Drive

Brand :
RS Pro
Caution
Product Description
Specifications
Drive Size = 1/2 in, 1/4 in, 3/8 in
Set Type = Socket Set
Drive Type = Square
Number of Pieces = 61
Set Contents = Sockets
Finish = Chrome
Material = Chrome Vanadium Steel