RS PRO 5 Piece, 1/4 in Socket Set

Brand :
RS Pro
Caution
Product Description
Specifications
Drive Size = 1/4 in
Set Type = Socket Set
Drive Type = Square
Number of Pieces = 5
Finish = Chrome
Material = Chrome Vanadium Steel
Set Contents = Sockets (5)