RS PRO 35 Piece, 1/4 in, 3/8 in Socket Set

Brand :
RS Pro
Caution
Product Description
Specifications
Drive Size = 1/4 in, 3/8 in
Set Type = Non-Impact Socket Set
Drive Type = Square
Number of Pieces = 35
Finish = Chrome
Material = Chrome Vanadium Steel