RS PRO 3/8 in Ratchet Handle, Square Drive with Extendable Ratchet Handle

Brand :
RS Pro
Caution
Product Description
Specifications
Drive Size = 3/8 in
Handle Type = Extendable Ratchet
Drive Shape = Square
Overall Length = 315 mm
Material = Chrome Vanadium Steel
Finish = Chrome