RS PRO 29 Piece, 1/4 in Socket Set

Brand :
RS Pro
Caution
Product Description
Specifications
Drive Size = 1/4 in
Set Type = Non-Impact Socket Set
Drive Type = Square
Number of Pieces = 29
Finish = Chrome
Material = Chrome Vanadium Steel

Specifications
Drive Size = 1/4 in
Set Type = Non-Impact Socket Set
Drive Type = Square
Number of Pieces = 29
Finish = Chrome
Material = Chrome Vanadium Steel
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.