RS PRO 27mm, 1.0 in Drive Impact Socket Hexagon

Brand :
RS Pro
Caution
Product Description
Specifications
Socket Type = Hexagon
Socket Size = 27mm
Drive Size = 1.0 in
Drive Type = Square
Imperial or Metric = Metric
Number of Pieces = 1

Specifications
Socket Type = Hexagon
Socket Size = 27mm
Drive Size = 1.0 in
Drive Type = Square
Imperial or Metric = Metric
Number of Pieces = 1
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.