RS PRO 10mm Bi-Hex Socket with 3/8 in Drive

Brand :
RS Pro
Caution
Product Description
Specifications
Socket Size = 10mm
Drive Size = 3/8 in
Socket Type = Bi-Hexagon
Drive Type = Square
Finish = Sandblasted
Material = Chrome Vanadium Steel

Specifications
Socket Size = 10mm
Drive Size = 3/8 in
Socket Type = Bi-Hexagon
Drive Type = Square
Finish = Sandblasted
Material = Chrome Vanadium Steel
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.