RS PRO 10 Piece, 1/4 in Socket Set

Brand :
RS Pro
Caution
Product Description
Specifications
Drive Size = 1/4 in
Set Type = Socket Set
Drive Type = Square
Number of Pieces = 10
Socket Size = 4 → 13mm
Finish = Chrome
Material = Chrome Vanadium Steel
Set Contents = Sockets (10)