RS PRO 1/4 in, 3/8 in Ratchet Handle, Square Drive with Soft Grip Handle

Brand :
RS Pro
Caution
Product Description
Specifications
Drive Size = 1/4 in, 3/8 in
Handle Type = Soft Grip
Drive Shape = Square
Overall Length = 225 mm
Material = Chrome Vanadium Steel
Finish = Chrome Plated