RS PRO Tri Wing Standard Screwdriver T3 Tip

Brand :
RS Pro
Caution
Product Description
Specifications
Tip Type = Tri Wing
Tip Size = T3
Screwdriver Type = Standard
Blade Length = 80 mm
Overall Length = 180 mm
Blade Material = Chrome Vanadium Molybdenum Steel