RS PRO Torx Standard Screwdriver T8 Tip

Brand :
RS Pro
Caution
Product Description
Specifications
Tip Type = Torx
Tip Size = T8
Screwdriver Type = Standard
VDE/1000V Approved = No
Blade Length = 60 mm
Overall Length = 150 mm
Blade Material = Chrome Vanadium Molybdenum Steel