RS PRO Torx Standard Screwdriver T30 Tip (182-9728)

Brand :
RS Pro
Caution
Product Description
Specifications
Tip Type = Torx
Tip Size = T30
Screwdriver Type = Standard
Blade Length = 115 mm
Overall Length = 225 mm
Handle Material = Rubberised Soft Grip
Blade Material = Chrome Vanadium Molybdenum Steel