RS PRO Torx Standard Screwdriver T25 Tip (182-9726)

Brand :
RS Pro
Caution
Product Description
Specifications
Tip Type = Torx
Tip Size = T25
Screwdriver Type = Standard
Blade Length = 100 mm
Overall Length = 200 mm
Handle Material = Rubberised Soft Grip
Blade Material = Chrome Vanadium Molybdenum Steel