RS PRO Torx Standard Screwdriver T15 Tip

Brand :
RS Pro
Caution
Product Description
Specifications
Tip Type = Torx
Tip Size = T15
Screwdriver Type = Standard
Blade Length = 80 mm
Overall Length = 180 mm
Handle Material = Rubberised Soft Grip
Blade Material = Chrome Vanadium Molybdenum Steel