RS PRO Tamperproof Torx Standard Screwdriver T10 Tip

Brand :
RS Pro
Caution
Product Description
Specifications
Tip Type = Tamperproof Torx
Tip Size = T10
Screwdriver Type = Standard
Blade Length = 80 mm
Overall Length = 170 mm
Handle Material = Rubberised Soft Grip
Blade Material = Chrome Vanadium Molybdenum Steel